Maivin AI Vision Starter Kit

MAVK-SMART-8MPLUS-CAMERA
  • Preproduction
  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information contact support or your sales representative.

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

i.MX 8 Applications Processors

Features

Modular i.MX 8M Plus Computer on Module

  • i.MX8M Plus SOC, 4GB LPDDR4 RAM, 16GB NAND FLASH, 802.11AC WiFi, ISP with dual MIPI CSI sensor I/F

Modular Base

  • Computer on Module Socket
  • Gigabit Ethernet
  • RS485 Serial
  • M.2 Expansion Module for SSD or LTE WAN Modem
  • POE interface (optional)
  • LED Camera Flash board (optional)

Modular Image Sensors

  • Sony IMX296 1440 x 1080 Mono, Global Shutter
  • Sony IMX327 1920 x 1080 HDR, Rolling Shutter

Modular Termination Boards

  • Ethernet (10/100/1000M) connector
  • CAN Transceivers
  • RS485 Serial
  • GPIO for External Trigger Sync

Modular Enclosure

  • Indoor enclosure (standard)
  • Outdoor IP67 enclosure (optional)

Included Software Enablement

  • Production BSP
  • ISP and Image Sensor Drivers

Design Resources

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?