i.MX 95 Applications Processor Family: High-Performance, Safety Enabled Platform with eIQ® Neutron NPU

  • Preproduction
  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information contact support or your sales representative.

Click over video to play

Block Diagram

i.MX 95 Applications Processor

iMX95

Features

Connectivity

  • 1x10GbE + 2x Gb Ethernet w/TSN; AVB and IEEE 1588 for sync and EEE
  • 1x USB 3.0 Type C with PHY + 1x USB 2.0 Type C with PHY
  • 5x CAN FD
  • 8x UART/USART/Profibus, 8x I2C, 8x SPI, 2x I3C
  • 1x 8-ch, 12-bit ADC
  • 2x 32-pin FlexIO interfaces (camera, bus or serial I/O)
  • 2x PCIe Gen 3 1x lane

External Memory

  • Up to 6.4GT/s x32 LPDDR5/LPDDR4x (w/ Inline ECC)
  • 3x SD 3.0/ SDIO3.0/ eMMC5.1
  • 1x Octal SPI, including support for SPI NOR and SPI NAND memories

Graphics

  • 3D GPU: OpenGL® ES 3.2, Vulkan® 1.2, OpenCL 3.0
  • 2D GPU

Display Interfaces

  • 1x 333Mpixel/s MIPI-DSI (4-lane, 2.5 Gbps/lane) supporting 4kp30 or 3840x1440p60
  • Up to 1080p60 LVDS Tx (2x 4-lane or 1x 8-lane)

Camera Interfaces

  • 500 Mpixel/s MIPI-CSI and ISP (2x 4-lane, 2.5 Gbps/lane) with PHY (1 mux with DSI)
  • Up to 2x4kp30, 4x1080p60, or 8x1080p30 cameras with MIPI virtual channels

Audio

  • 17x I2S TDM (32-bit @ 768KHz), SPDIF Tx/Rx, eARC Rx
  • 8 channel PDM microphone input
  • MQS: Medium Quality Sound output (sigma-delta modulator)

Operating Systems

  • Linux® OS
  • Android OS
  • FreeRTOS

Process

  • 16nm FinFET

Packaging

  • 19x19mm, 0.7mm pitch; and 15x15mm, 0.5mm pitch

Temp Range (Junction)

  • Automotive/Extended Industrial -40 °C to 105 °C

Documentation

Quick reference to our documentation types.

1 documents

Hardware

1-5 of 17 hardware offerings

  • SECO SOM-SMARC-MX95
    Embedded Board Solutions

    SECO SOM-SMARC-MX95

  • Atlas Scalable Edge Inference Platform
    Embedded Board Solutions

    Atlas Scalable Edge Inference Platform

  • i.MX 95 SMARC SOM
    Embedded Board Solutions

    i.MX 95 SMARC SOM

  • DART-MX95 System on Module
    Embedded Board Solutions

    DART-MX95 System on Module

  • AXON-IMX95
    Embedded Board Solutions

    AXON-IMX95NEW

Show All

Software

2 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 13 engineering services

Show All

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Training

1 trainings

Support

What do you need help with?